Product  PKGV4M-20-PKGV4M/TFW

Incremental Encoder

Efficiency Line

Order number: 100012070
    • Flange with stator coupling, Ø 46 mm
    • Blind hole hollow shaft, Ø 6.35 mm (plug-in depth max. 18 mm)
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP64 on housing and shaft side
    • ‐20…+70 °C
    • Max. 4500 rpm
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • Cable connection
    • 512 pulses per revolution
#

General data

EAN 4047101545692
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 170 g

Mounting accessories

6831832

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top