Product PKWV3M-5/TFW
Magnetic Field Sensor
With Switching Output
Order number: 3071498Alternative order number : 71498
- Compact, robust design in a flat aluminum housing
- Protection classes IP67/IP69K
- Cable connection
- Operating voltage 10…30 VDC
- Switching outputs, bipolar (PNP/NPN)
- Measuring range adjustable via teach-in

General data
| EAN | 662488714987 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 788 g |
Technical Data
| Cable length | 30.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

