Product EC-FSD8-0.5/16
Vision System
Linear Area Light
Order number: 3815827- Increased visibility and efficiency in inspection and image-processing applications
- Homogeneous illumination of work areas
- Robust, sealed housing with protection class IP69K
- Dimming via PWM and stroboscopic function
- Light color: Red (625 nm)
- Luminous flux: 1275 lm
- Power supply: 12…30 VDC
- Adjustable intensity range: 1…10 VDC corresponds to 10…100 % light output
- Plug connector M12 × 1, 5-pin
- Light length: 517 mm

General data
| EAN | 662488147747 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 1589 g |

