Product  EC-FSE8-0.5/16

Photoelectric Sensor

Triangulation Sensor with Analog Output

Order number: 3065277

Alternative order number : 65277

    • Foreground and background suppression
    • Operating range 100…300 mm
    • Male connector, rotatable by 90°
    • Operating voltage 15…30 VDC
    • analog voltage output 0…10 V
    • Selectable output response of 4 ms (fast) and 64 ms (slow)
#

General data

EAN 662488652777
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 90314990000
Country of origin US
Weight 85 g

Select Country

Turck worldwide

to top