Product  EC-FKD4-0.5/16

Photoelectric Sensor

Laser Emitter

Order number: 3075954

Alternative order number : 75954

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Cable with male end M12 × 1
    • Laser class 2
#

General data

EAN 662488759544
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 68 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top