Product  EC-FK4-0.5/16

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3073073

Alternative order number : 73073

    • Cable with male end M12 × 1, 5-pin, PUR, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 12…250 VDC or 24…250 VAC
    • Relay output, changeover
#

General data

EAN 662488730734
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 109 g

Technical Data

Cable length 0.150 m

Select Country

Turck worldwide

to top