Product EC-FKE3-0.5/16
Vision System
Area Light
Order number: 3073803Alternative order number : 73803
- Close-range illumination
- Light intensity, adjustable
- Protection class: IP20
- Color: red
- Power supply: 24 VDC
- Pigtail M8x1, 2 m

General data
| EAN | 662488738037 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 174 g |
Technical Data
| Cable length | 2.0 m |

