Product EC-FSFD4.5-P/16
Temperature sensor
Passive Infrared Sensor
With Switching Output
Order number: 3073650Alternative order number : 73650
- Connection via cable, 2 m
- D:S ratio 6:1
- Operating voltage 10…30 VDC
- Switching point adjustable via teach-in
- Temperature measuring range 0…300 °C

General data
| EAN | 662488736507 |
| eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 121 g |
Technical Data
| Cable length | 9.0 m |
| Cable jacket | Black |

