Product EC-FKFDE4-P/16
LED Signal Light
Tower Light
Order number: 3091577Alternative order number : 91577
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Monochrome: Red flashing (COL 1)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Flashing or alternating
- Flashing function adjustable via terminal programming
- Beeper: Omnidirectional, sealed, pulsed tone with adjustable intensity max. 95 dB

General data
| EAN | 662488915773 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 279 g |
Technical Data
| Cable length | 2.0 m |

