Product EC-FSFDE4.5-0.5/16
LED Signal Light
Order number: 3814224- All-round LED display
- Mechanical screw-in thread M36 × 2.0
- Protection class IP66
- Colors: Green (COL 1)/Blue (COL 2)/Red (COL 3)
- M12 × 1 male connector, 5-pin
- Continuous beep: 101 dB, configurable with Pro Editor

General data
| EAN | 662488365400 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 671.32 g |

