Product  EC-FSFDE3-0.5/16

Inductive Sensor

Order number: 1627200
    • Rectangular, height 40 mm
    • Variable orientation of active face in 5 directions
    • Sensor housing GD-ALSI 12
    • Active face PA6-GF30
    • Factor 1 for all metals
    • Resistant to magnetic fields
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101259780
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 189 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top