Product EC-FKFDE5-0.5/16
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055974Alternative order number : 55974
- Compact design
- Cable, 2 m
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for current
- Measuring range adjustable via teach-in
- Blind zone: 15 cm
- Range: 100 cm

General data
| EAN | 662488559748 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 213.19 g |
Technical Data
| Cable length | 2.0 m |

