Product EC-FKFD4-0.5/16
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3035661Alternative order number : 35661
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488356613 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 499 g |
Technical Data
| Cable length | 2.0 m |

