Product RKH4.5-2/TFE
Incremental Encoder
Industrial Line
Order number: 100011204- Flange with mounting element, Ø 36.5 mm
- Hollow shaft, Ø 6 mm
- Optical measuring principle
- Shaft material: Brass
- Protection class shaft IP50
- Protection class housing IP65
- -20…+85 °C
- Max. 6000 rpm
- 5 VDC
- RS422/TTL invertible
- Pulse frequency max. 200 kHz
- M12 × 1 male connector, 8-pin
- 2048 pulses per revolution

General data
| EAN | 4047101549782 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 80 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

