Product WKH4.4-20/TFE
LED Signal Light
Beacon
Order number: 3802144Alternative order number : 802144
- LED all-round visible
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- Cable 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488014865 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 233 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

