Product RKH4.4-20/TFE
Cable for RFID Application in the Food Industry
Connection Cable
Order number: 6633181- Jacket material: PP-EPDM
- Jacket color: white
- Suitable for drag chain use
- Oil resistant in accordance with EN 60811-2-1
- Free from halogen and silicone
- Particularly resistant to abrasion
- RoHS II/REACH compliant
- Protection class: IP67, IP69K
- End open
- M12 female connector, straight, stainless steel
- Cable length: 10 m

General data
| EAN | 4047101506181 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 661 g |
Technical Data
| Application | RFID |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, PP, White |
| Coupling nut/screw | Stainless Steel, V4A, Nickel-plated |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 8 mm |
| Cable length | 10.0 m |
| Cable jacket | PP-EPDM, White |
| Number of Conductors | 2 |
| Protection class | IP67, IP69K |
Data Sheets
| German | 870 KB |
| English | 870 KB |
| French | 870 KB |
| Spanish | 870 KB |
| Czech | 870 KB |
| Dutch | 870 KB |
| Romanian | 870 KB |
| Russian | 874 KB |
| Polish | 871 KB |
| Chinese | 921 KB |
| Turkish | 871 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

