Product PSGH4M-15/TFE
Passive Actuator/Sensor Box, M12 × 1
With Homerun Cable, 8-port
Order number: 6635486- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 4-pin + PE

General data
| EAN | 4047101590852 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Number of pins | 4+PE |
| Voltage | 30 V |
| Cable diameter | Ø 10.39 mm |
| Cable jacket | PVC, Black |
| Number of Conductors | 16 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

