Product PKWH3M-10/TFE
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3056824- Cable, PVC, 2 m, 4-wire
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation

General data
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

