Product RSH4-15/TFG
PROFIBUS Cable
PUR Cable Jacket
Order number: U0337- Jacket material: PUR, 2 × 22 AWG
- Jacket color: violet
- UL approval
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 5.0 m

General data
| EAN | 4047101024432 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 373 g |
Technical Data
| Application | Data |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Network protocol | PROFIBUS-DP |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 7.9 mm |
| Cable length | 5.0 m |
| Cable jacket | PUR, Violet |
| Number of Conductors | 2 |
| Protection class | IP67, IP69K |
| Special features | Shielded |
| Approvals | UL, CSA |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

