Product WKH4.4-3-RSH4.4/TFG
Inductive Sensor
With Increased Switching Distance
Order number: 4602913- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101396058 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 36 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Gray |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

