Product WKH4.4-0.3-RSH4.4/TFG
Plastic Fiber
Bifurcated Fiber
Order number: 3093058Alternative order number : 93058
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Cable, straight, customizable
- End sleeve for probe, angled (90°), threaded
- Strain relief
- Optical fiber, core diameter 1.0 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488930585 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | TW |
| Weight | 20 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

