Product  RKH4.4-15-RSH4.4/TFG

LED Linear Light

In the Metal Housing

Order number: 3090371

Alternative order number : 90371

    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Window material: borosilicate glass
    • Housing length: 660.5 mm
    • Monochrome: Cold white
    • High protection classes IP67 / IP69K
    • M12 × 1 male connector, 4-pin, side outlet
#

General data

EAN 662488903718
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 1814 g

Mounting accessories

6831832

Select Country

Turck worldwide

to top