Product PKGH4M-20-PKGH4M/TFE
Radar Sensor
With Switching Output
Order number: 3054270Alternative order number : 54270
- Cable, 2m
- Protection class IP67
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for Europe (incl. UK), Australia, New Zealand, Japan and China
- Max. range 3.75 m
- Configuration via DIP switch
- Operating voltage 12…30 VDC
- PNP/NPN switching output

General data
| EAN | 662488542702 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 452 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

