Product WKH4.4-20-WKH4.4/TFE
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3061652Alternative order number : 61652
- Cable with male end, 4-pin, PVC, 150 mm, 8 mm
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488616526 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

