Product  RKH4.5-5/TFE

Measuring Light Screen

Emitter

Order number: 3039919

Alternative order number : 39919

    • Minimum target size 19 mm
    • Scan field 143 mm
    • Max. sensing range 17 m
    • Operating voltage 11.8…12.2 VDC (from controller)
    • Protection class IP65
    • Adjustment via software
#

General data

EAN 662488399191
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 90318020000
Country of origin US
Weight 571.53 g

Technical Data

Approvals CE, cULus recognized

Mounting accessories

6831832

Select Country

Turck worldwide

to top