Product RKH4.5-20-RKH4.5/TFG
Ultrasonic Sensor
receiver
With Switching Output
Order number: 3038513Alternative order number : 38513
- Compact design
- Connection via male M12 x 1
- Operating voltage: 10…30 VDC
- Switching output PNP, NO
- Blind zone: 0 cm
- Range: 60 cm
General data
| EAN | 662488385132 |
| eCl@ss-Code (V5.1.4): | 27272801 -/- Ultrasonic opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 55 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

