Product  RJ45S-FKSDD-4414-7.5M

Supply Cable for Multiple Passive Junction Box, TPU

Connection Cable

Order number: 6631214
    • M23 female, angled, 19-pin
    • Jacket material: TPU
    • Jacket color: black
    • Flame retardant acc. to FT1
    • Free from halogen, silicone and PVC
    • Particularly resistant to abrasion
    • RoHS compliant
    • Protection class IP67
    • Cable length: 2.0 m
#

General data

EAN 4047101417173
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin US
Weight 1000 g

Technical Data

Design Connection Cable
Connector A Female, M23 × 1, Right Angle
Number of pins 19
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 150 V
Current 2 A
Cable diameter Ø  8.9 mm
Cable length 2.0 m
Cable jacket TPU, Black
Number of Conductors 16
Protection class IP67

Select Country

Turck worldwide

to top