Product RSH4.5-20/TFG
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3029549Alternative order number : 29549
- Cable with male end M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488295493 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 73 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

