Product PKGH3M-1/TFG
M12 Power Splitters
T-Splitter
Order number: 100028579- M12-Stecker, 2x M12-Kupplung
- 4-polig + FE, L-codiert
- UL-Zulassung
- CE- und RoHS-konform
- Schutzart: IP65, IP67, IP68

General data
| EAN | 4047101540895 |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 112 g |
Technical Data
| Application | Power |
| Design | T-splitter |
| Connector A | Male, M12 × 1, L-coded |
| Number of pins | 4+FE |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, L-coded |
| Number of Pins | 4+FE |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 63 V |
| Current | 16 A |
| Protection class | IP65, IP67, IP68 |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

