Product  WKH4.5-2-RSH4.5/TFG

Industrial Sensor Cable

TPE cable jacket

Order number: U-36469
    • 7/8″ male connector, straight, 4-pin
    • 7/8″ female connector, straight, 4-pin
    • Flexlife cable
    • TPE jacket, yellow, 4 × 16 AWG
    • -40 °C cold bending strength
    • Fire classes: UL1061, CSA FT1
    • Flexlife and C-Track approved
#

General data

EAN 4047101352139
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin MX
Weight 287 g

Technical Data

Application Signal
Design Extension Cable
Connector A Male, 7/8″-16 UN, Straight
Number of pins 4
Connector body Plastic, TPU, Yellow
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, 7/8″-16 UN, Straight
Number of Pins 4
Connector body Plastic, TPU, Yellow
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 10 A
Cable diameter Ø  7.24 mm
Cable length 2.0 m
Cable jacket TPE, Yellow
Number of Conductors 4
Protection class IP67, IP68, IP69, IP69K
Special features High Flex/C-track cable
Approvals UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS

Mounting accessories

6831832

Select Country

Turck worldwide

to top