Product WKH4.5-25/TFG
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3048349Alternative order number : 48349
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488483494 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 83 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

