Product PSGS4M-RJ45S-4414-5M
Mounting Accessories
Mounting Bracket
For Tie-rod Cylinders
Order number: 6970410- Mounting on tie-rod cylinders
- Cylinder diameter: 32…40 mm
- Tie rod diameters up to 7.2 mm
- Metal: Aluminum

General data
| EAN | 4047101007916 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 18 g |

