Product WKH4.4-P7X2-5/TFE
LED Linear Light
In the Metal Housing
Order number: 3094490Alternative order number : 94490
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Multicolor: Red / Yellow
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488944902 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 331 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

