Product  WKH4.4-P7X2-2/TFE

LED Signal Light

Tower Light

Order number: 3090621

Alternative order number : 90621

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Monochrome: Blue flashing (COL 1)
    • Beeper, omnidirectional
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488906214
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 174 g

Mounting accessories

6831832

Select Country

Turck worldwide

to top