Product WKCV4T-10-RSCV4T/TFW
Temperature sensor
Passive Infrared Sensor
With Analog Output
Order number: 3074915Alternative order number : 74915
- Connection via cable, 2 m
- D:S ratio 8:1
- Operating voltage 12…30 VDC
- Measuring range adjustable via teach-in
- Analog output 0…10 V
- PNP alarm output switches at the measuring range limit of 10 V
- Temperature measuring range 0…300 °C

General data
| EAN | 662488749156 |
| eCl@ss-Code (V5.1.4): | 27200211 -/- Radiation temperature measurement device |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 204 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Black |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

