Product  RKCV4T-1-RSCV4T/TFW

Radio Transmission System

Star Topology

Node with Integrated Sensor

Order number: 3091011

Alternative order number : 91011

    • Protection class IP67
    • Mechanical screw-in thread M30 × 1.5
    • Integrated opposed mode sensor, red light, focal distance 30 m
    • 2.4 GHZ frequency band
    • Frequency hopping FHSS
    • Time division multiplex access - TDMA
    • Operating voltage: 3.6…5.5 VDC
    • Current consumption: ≤ 100 µA
    • Supply via 2x 3.6 V Li-ion AA batteries, supplied with the device
    • FCC-ID UE300DX80-2400 This device complies with FCC para. 15, sub para. C, 15.247 ETSI/EN: In compliance with EN 300 328: V1.7.1 (2006‐05)IC: 7044A‐DX8024
    • Radiation protection 10 V/m for 80-2700 MHz acc. to EN 61000-6-2
#

General data

EAN 662488910112
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176200000
Country of origin US
Weight 265 g

Mounting accessories

6831832

Select Country

Turck worldwide

to top