Product PKGV4M-5/TFW
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6636362- Female M12, straight, 4-pin
- Stainless steel coupling nut/screw
- M12 male, straight, 4-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101646252 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Stainless Steel, V4A |
| Connector B | Male, M12 × 1, Straight, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Stainless Steel, V4A |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 4.6 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

