Product RKM43-20M
Incremental Encoder
Efficiency Line
Order number: 100011909- Flange with stator coupling, Ø 63 mm
- Hollow shaft, Ø 12mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- RS422/TTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 1024 pulses per revolution

General data
| EAN | 4047101545951 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 343 g |

