Product PSG3M-J14
Passive Actuator/Sensor Junction Box, 8 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX09107- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 10 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
| EAN | 4047101469660 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 18143.801 g |

