Product PKWH3M-P7X2-0.3-PSGH3M/TFG
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3044333Alternative order number : 44333
- Cable, PVC, 2 m, 4-wire
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- PNP switching output
- Light/dark operation

General data
| EAN | 662488443337 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 194 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

