Product  RKH4.4-25/TFG

Flow Monitoring

Compact Inline Flow Sensors of the FCIC Series

Transistor Output 24 VDC PNP NO

Order number: 6870782
    • Thermodynamic operating principle
    • flow monitoring of water
    • Ready for use, no alignment
    • Switchpoint water (on) 1.5 l/min
    • Hysteresis (on/off) 0.15 l/min
    • Operating voltage side polarized
    • Transistor switching output
    • 24 VDC PNP NO
    • Compact design
    • Incl. adapter
#

General data

EAN 4047101320145
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 240 g

Technical Data

Approvals cULus

Mounting accessories

6831832

Select Country

Turck worldwide

to top