Product PKGH4M-10-PSGH4M/TFG
Pressure Transmitter
With 2 Switching Outputs and IO-Link
Order number: 100031978- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…1.6 bar abs.
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101580181 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 81 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 245 KB |
| English | 245 KB |
| French | 246 KB |
| Spanish | 246 KB |
| Czech | 246 KB |
| Dutch | 245 KB |
| Romanian | 246 KB |
| Russian | 245 KB |
| Polish | 248 KB |
| Chinese | 308 KB |
| Turkish | 247 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

