Product PKWH4M-5/TFG
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3058804Alternative order number : 58804
- Compact design
- Connection via male M12 x 1
- Operating voltage 12…24 VDC
- Two PNP transistor outputs
- Two independent switching ranges adjustable via button or control line
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488588045 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 105 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

