Product  PKGH4M-15/TFG

LED Signal Light

Tower Light

Order number: 3800014

Alternative order number : 800014

    • LED tower light with beeper, max. 99 dB, omnidirectional, intensity regulation
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Monochrome: Blue (COL 1)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488000219
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 250 g

Mounting accessories

6831832

Select Country

Turck worldwide

to top