Product PKGH4M-10/TFG
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870321- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status displayed via signal processor
- Extended temperature range
- Media temperature +10…+120 °C
- Intrinsically safe Ex ib IIC T6…T3, for use in Zone 1
- Cable device
- 4-wire connection to an Ex signal processor
- ATEX category II 2 G, Ex zone 1
- ATEX category II 2 D, Ex zone 21

General data
| EAN | 4047101172850 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 245 g |
Technical Data
| Cable length | 2.0 m |
| Cable jacket | Blue |
| Approvals | ATEX, CE, UKCA, GOST |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

