Product PSGH4M-2/TFG
Vision System
Axial Lighting
Order number: 3077468Alternative order number : 77468
- Axial lighting
- Protection class: IP40
- Color: green
- Power supply: 24 VDC
- Pigtail M8x1, 0.6m

General data
| EAN | 662488774684 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Cable length | 0.60 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

