Product  RKH4.4-1-RSH4.4/TFG

Photoelectric Sensor

Laser Emitter

Order number: 3071330

Alternative order number : 71330

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488713300
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 72 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832

Select Country

Turck worldwide

to top