Product PSGS4M-RJ45S-4414-6M
Power Cable
PVC Cable Jacket
Order number: 6915267- Power cable: 2 × 0.83 mm2, 2 × 18 AWG
- Jacket material: PVC
- Jacket color: yellow
- Jacket diameter: 6.2 mm
- UV resistant
- Flame retardant acc. to CSA FT4
- UL, CSA approval
- RoHS compliant
- Protection class: NEMA 1, 3, 4, 6P and IEC IP67
- 7/8" female, straight
- 7/8" male, angled
- Cable length: 10 m

General data
| EAN | 4047101052381 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Male, 7/8″-16 UN, Angled |
| Number of pins | 2 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of Pins | 2 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Cable diameter | Ø 6.2 mm |
| Cable length | 10.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 2 |
| Protection class | IP67 |

