Product WSC-WSC5701-1.5M
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3075012Alternative order number : 75012
- Male, M8 × 1
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, light and dark operation

General data
| EAN | 662488750121 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 708 g |

