Product BS7181-0/21
Pressure Transmitter (Rotatable)
2 PNP/NPN Transistor Switching Outputs
Order number: 6832671- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…2.5 bar abs.

General data
| EAN | 4047101239607 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 110 KB |
| English | 110 KB |
| French | 111 KB |
| Spanish | 111 KB |
| Czech | 111 KB |
| Dutch | 111 KB |
| Romanian | 110 KB |
| Russian | 137 KB |
| Polish | 111 KB |
| Turkish | 111 KB |
Approval
CAD File
Configuration File
Configuration Software
Manual
| Operating Instructions | 890 KB |
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 187 KB |

